Download document () of 20
We make what matters work

HC8LP-6R9-R

Eaton HC8LP inductor, 6.98 uH, 5.2 A Irms, 8.1 A ISAT, 43 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 800 qty.

General specifications

Product Name
Eaton HC8LP inductor
Catalog Number
HC8LP-6R9-R
UPC
051712898782
Product Length/Depth
10.9 mm
Product Height
3.5 mm
Product Width
10.4 mm
Product Weight
4.54 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
5.2 A
ISAT
8.1 A
Package Quantity
800
Material
Iron powder
Frequency rating
1 kHz to 500 kHz
Contact configuration
Two-pin
Temperature rating
-40 to 155 °C
Resistance
43 mΩ
Series
HC8LP

Export product specification