Download document () of 20
We make what matters work

HCF1305-4R0-R

Eaton HCF1305 inductor, 4 uH, 10.9 A Irms, 12 A ISAT, 6 mΩ resistance, SMT mounting, Ferrite, 3-pins, 600 qty.

General specifications

Product Name
Eaton HCF1305 inductor
Catalog Number
HCF1305-4R0-R
UPC
051712825214
EAN
5027590222181
Product Length/Depth
0.492 in
Product Height
0.236 in
Product Width
0.492 in
Product Weight
0.007 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
10.9 A
ISAT
12 A
Package Quantity
600
Material
Ferrite
Frequency rating
100 kHz to 1 MHz
Contact configuration
Three-pin
Temperature rating
-40 to 125 °C
Resistance
6 mΩ
Series
HCF1305

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us