Download document () of 20
We make what matters work

HCM1103-R36-R

Eaton HCM1103 inductor, 0.36 uH, 23 A Irms, 28 A ISAT, 1.3 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 1000 qty.

General specifications

Product Name
Eaton HCM1103 inductor
Catalog Number
HCM1103-R36-R
UPC
051712362382
Product Length/Depth
11.5 mm
Product Height
3 mm
Product Width
10.6 mm
Product Weight
1.72 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
23 A
ISAT
28 A
Package Quantity
1000
Material
Iron powder
Automotive grade
No
Frequency rating
Up to 5 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
1.3 mΩ
Size
11.5x10.3x3.0mm
Terminals
2 Pins
Series
HCM1103

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us