Download document () of 20
We make what matters work

HCMA1104-R90-R

Eaton HCMA1104 inductor, 0.9 uH, 22 A Irms, 28 A ISAT, 2.5 mΩ resistance, SMT mounting, Iron Powder, 2-pins, 850 qty.

General specifications

Product Name
Eaton HCMA1104 inductor
Catalog Number
HCMA1104-R90-R
UPC
051712514361
Product Length/Depth
11.5 mm
Product Height
4 mm
Product Width
10.3 mm
Product Weight
2.49 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
22 A
ISAT
28 A
Package Quantity
850
Material
Iron powder
Automotive grade
Yes
Frequency rating
Up to 5 MHz
Contact configuration
Two-pin
Temperature rating
-55 to 125 °C
Resistance
2.5 mΩ
Size
11.5x10.3x4.0 mm
Terminals
2 Pads
Series
HCMA1104

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us