Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                 
		
	
    
        
        
        
        
        
    
    
    Eaton HPF Manifold Mounted High Pressure Filter, HPF90.25VG.HR.E.P.VA.F.4.-.-.AE.50.5,0.P.VA.-, 25 VG, Glass fiber fleece (VG), Nitrile, 4568 psi (315 Bar), Non-bypass
| Product Name | 
                                                Eaton HPF, HPFO Manifold Mounted High Pressure Filter
                                             | 
| Catalog Number | 
                                                HPF90-0002
                                             | 
| Product Length/Depth | 
                                                96 mm
                                             | 
| Product Height | 
                                                348 mm
                                             | 
| Product Width | 
                                                85 mm
                                             | 
| Product Weight | 
                                                5.98 kg
                                             | 
| Compliances | 
                                                PED 2014/68/EU for mineral oil (fluid group 2), Article 4, Para. 3.  AD 2000 ATEX Directive 2014/34/EU | 
| Connection type | 
                                                3/4" Manifold Mounted
                                             | 
| Filter type | 
                                                High pressure filter
                                             | 
| Material | 
                                                Carbon steel
                                             | 
| Retention rating | 
                                                20.0 µm
                                             | 
| Application | 
                                                Flange or manifold mounted in pressure lines
                                             | 
| Specification | 
                                                VA - stainless steel
                                             | 
| Code stamp | 
                                                None
                                             | 
| Filter fineness | 
                                                25 VG
                                             | 
| Filter media type | 
                                                Glass fiber fleece (VG)
                                             | 
| Fluid group (DGRL 2014/68/EU) | 
                                                2
                                             | 
| Indicator type | 
                                                Electrical/Visual
                                             | 
| Sealing material | 
                                                Nitrile
                                             | 
| Element collapse rating | 
                                                2320 psi (160 Bar)
                                             | 
| Operating temperature - max | 
                                                80 °C
                                             | 
| Operating temperature - min | 
                                                -10 °C
                                             | 
| Valve configuration options | 
                                                Non-bypass
                                             | 
| Operating pressure - max | 
                                                4568 psi (315 Bar)
                                             |