Download document () of 20
We make what matters work

HS1040-3R8157-R

Eaton HS Hybrid Supercapacitor, 3.8V, 150F, 70 mohm

General specifications

Product Name
Eaton HS hybrid cell supercapacitor
Catalog Number
HS1040-3R8157-R
UPC
051712018425
Product Height
40 mm
Product Weight
7 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Size
10 x 40 mm
Terminals
Through hole
Shape
Cylindrical
DC equivalent series resistance (ESR)
0.140 Ω
Operating temperature range
-15 °C to +70 °C
Series
HS
Max voltage
3.8 V
Capacitance
150 F
Leakage
9 µA
Energy
720 J
Power
26 W
Peak current (1 sec)
10.9 A
Continuous current (15 °C rise)
0.75 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial
Rated charge/ discharge current
0.6 A
Maximum discharge current
5 A

Export product specification