Download document () of 20

JBXEA1G03FCNDS

Double nut receptacle, IP40, size 1, 3 female contacts; JBXEA1G03FCNDS

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEA1G03FCNDS
Product Length/Depth
20.2 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
10.44 g
Compliances
UL 1977

Export product specification