Download document () of 20

JBXEZ1G04FPSDSR

PCB rear mount receptacle with pins, IP40, size 1, 4 female contacts; JBXEZ1G04FPSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXEZ1G04FPSDSR
Product Length/Depth
25 mm
Product Height
12 mm
Product Width
12 mm
Product Weight
12.99 g
Compliances
UL 1977

Export product specification