Download document () of 20

JBXFH2G07MCSDSMR

Straight plug, IP68, size 2, 7 male contacts, cable clamp for protective boot; JBXFH2G07MCSDSMR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFH2G07MCSDSMR
Product Length/Depth
52 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
27.68 g
Compliances
UL 1977

Product specifications

Current rating
11 A UL
Fitted with:
Shielding
Environmental conditions
RoHS
REACH
Test current
11 A UL
Test voltage
730 V UL
Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot
Connector accessory option
Delivered with connector
Connector type
Plug
Contact delivery
Unloaded
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Layout
7
Plating
Nickel Chrome
Plug type
Straight Plug
Shell material
Brass
Shell size
2
Mating cycles
5000
Operating temperature - max
125 °C
Operating temperature - min
-40 °C
Number Of Contacts
7
Salt spray
48 hour

Export product specification