Download document () of 20

JBXHH2G02MCNDSR

Front mount extended receptacle, IP68, size 2, 2 male contacts; JBXHH2G02MCNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXHH2G02MCNDSR
Product Length/Depth
29.5 mm
Product Height
20 mm
Product Width
20 mm
Product Weight
17.93 g
Compliances
UL 1977

Export product specification