Download document () of 20
We make what matters work

JBXPC0G06MSNDSR

In line cable receptacle, IP40, size 0, 6 male contacts, cable clamp backshell; JBXPC0G06MSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC0G06MSNDSR
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
11.69 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification

3D models

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.