Knowledge Search
Download document () of 20
We make what matters work

LB125M HDG

Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, Hot dip galvanized finish, LB shape, Built-in rollers, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
Catalog Number
LB125M HDG
UPC
662277053204
Product Length/Depth
8.12 in
Product Height
2.75 in
Product Width
2.6 in
Product Weight
2.87 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Malleable iron
Finish
Hot dip galvanized
Shape
LB
Trade size
1-1/4"
Special features
Built-in rollers

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.