Knowledge Search
Download document () of 20
We make what matters work

LB28SS

Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket, Stainless steel, LB shape, 3/4"

General specifications

Product Name
Eaton Crouse-Hinds series Condulet Form 8 conduit body, cover and gasket
Catalog Number
LB28SS
UPC
662276159976
Product Length/Depth
5.8 in
Product Height
2.54 in
Product Width
1.62 in
Product Weight
1.94 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Material
Stainless steel
Shape
LB
Trade size
3/4"

Export product specification