Photo is representative
Download
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body, Copper-free aluminum, LB shape, 2-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet Mark 9 conduit outlet body
|
Catalog Number |
LB789
|
UPC |
782274517407
|
Product Length/Depth |
13.94 in
|
Product Height |
6.13 in
|
Product Width |
5 in
|
Product Weight |
4.9 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
NEMA Rating |
12
|
Material |
Copper-free aluminum
|
Shape |
LB
|
Trade size |
2-1/2"
|