Download document () of 20

LD1-100-R

Eaton LD inductor, 10 uH, 1.13 A Irms, 1.28 A ISAT, 182 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2000 qty.

General specifications

Product Name
Eaton LD1 inductor
Catalog Number
LD1-100-R
UPC
051712889476
EAN
5027590149532
Product Length/Depth
4.8 mm
Product Height
3.5 mm
Product Width
4.3 mm
Product Weight
0.0004 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.13 A
ISAT
1.28 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
182 mΩ
Series
LD

Export product specification