Download document () of 20
We make what matters work

LD1-220-R

Eaton LD inductor, 22 uH, 0.78 A Irms, 0.89 A ISAT, 378 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2000 qty.

General specifications

Product Name
Eaton LD1 inductor
Catalog Number
LD1-220-R
UPC
051712889537
EAN
5027590224222
Product Length/Depth
4.8 mm
Product Height
3.5 mm
Product Width
4.3 mm
Product Weight
0.0004 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.78 A
ISAT
0.89 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
378 mΩ
Series
LD

Export product specification