Eaton LD inductor, 33 uH, 0.66 A Irms, 0.75 A ISAT, 540 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2000 qty.
| Product Name |
Eaton LD1 inductor
|
| Catalog Number |
LD1-330-R
|
| UPC |
051712889575
|
| EAN |
5027590224239
|
| Product Length/Depth |
4.8 mm
|
| Product Height |
3.5 mm
|
| Product Width |
4.3 mm
|
| Product Weight |
0.0004 lb
|
| Compliances |
RoHS Compliant
|
| Type |
Inductor
|
| Mounting |
SMT
|
| IRMS |
0.66 A
|
| ISAT |
0.75 A
|
| Package Quantity |
2000
|
| Material |
Ferrite
|
| Contact configuration |
Two-pin
|
| Temperature rating |
-40 to 125 °C
|
| Resistance |
540 mΩ
|
| Series |
LD
|