Download document () of 20
We make what matters work

LD1-3R3-R

Eaton LD inductor, 3.3 uH, 2 A Irms, 2.32 A ISAT, 58 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2000 qty.

General specifications

Product Name
Eaton LD1 inductor
Catalog Number
LD1-3R3-R
UPC
051712889551
EAN
5027590147200
Product Length/Depth
4.8 mm
Product Height
3.5 mm
Product Width
4.3 mm
Product Weight
0.0004 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
2 A
ISAT
2.32 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
58 mΩ
Series
LD

Export product specification