Download document () of 20
We make what matters work

LD1-8R2-R

Eaton LD inductor, 8.2 uH, 1.32 A Irms, 1.41 A ISAT, 132 mΩ resistance, SMT mounting, Ferrite, 2-pins, 2000 qty.

General specifications

Product Name
Eaton LD2 inductor
Catalog Number
LD1-8R2-R
UPC
051712889650
EAN
5027590221108
Product Length/Depth
4.8 mm
Product Height
3.5 mm
Product Width
4.3 mm
Product Weight
0.0004 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.32 A
ISAT
1.41 A
Package Quantity
2000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
132 mΩ
Series
LD

Export product specification