Download document () of 20
We make what matters work

LD2-101-R

Eaton LD inductor, 100 uH, 1.53 A Irms, 1.15 A ISAT, 430 mΩ resistance, SMT mounting, Ferrite, 2-pins, 1000 qty.

General specifications

Product Name
Eaton LD2 inductor
Catalog Number
LD2-101-R
UPC
051712889681
EAN
5027590222167
Product Length/Depth
8.1 mm
Product Height
5.3 mm
Product Width
7.3 mm
Product Weight
0.0019 lb
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.53 A
ISAT
1.15 A
Package Quantity
1000
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
430 mΩ
Series
LD

Export product specification