Photo is representative
Download
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body, Malleable iron, Hot dip galvanized finish, LL shape, 2-1/2"
Product Name |
Eaton Crouse-Hinds series Condulet Form 5 conduit outlet body
|
Catalog Number |
LL250M HDG
|
UPC |
662277059251
|
Product Length/Depth |
13.6 in
|
Product Height |
5.71 in
|
Product Width |
3.9 in
|
Product Weight |
11.05 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Standards type |
NEC/CEC
|
Material |
Malleable iron
|
Finish |
Hot dip galvanized
|
Shape |
LL
|
Trade size |
2-1/2"
|