Download document () of 20
We make what matters work

MCL1608V2-4R7-R

Eaton MCL Chip IND 1608 4.7nH 2 Pads SMT

General specifications

Product Name
Eaton MCL1608 chip inductor
Catalog Number
MCL1608V2-4R7-R
UPC
051712006729
Product Length/Depth
1.6 mm
Product Height
0.8 mm
Product Width
0.8 mm
Product Weight
0.003 g
Compliances
RoHS Compliant

Product specifications

Type
Chip inductor
Mounting
SMT
IRMS
0.5 A
Package Quantity
4000
Contact configuration
Two-pin
Temperature rating
-40 to 85 °C
Resistance
200 mΩ
Inductance
4.7 nH

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us