Knowledge Search
Download document () of 20
We make what matters work

MHK-RIG

Eaton Crouse-Hinds series V-Spring handrail mounting kit, Galvanized steel, Handrail stanchion mount, Incline rail

General specifications

Product Name
Eaton Crouse-Hinds series V-Spring handrail mounting kit
Catalog Number
MHK-RIG
UPC
662276470088
Product Length/Depth
7.25 in
Product Height
10 in
Product Width
4.75 in
Product Weight
18 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Mounting style
Handrail stanchion
Material
Galvanized steel
Type
Incline rail

Export product specification