Knowledge Search
Download document () of 20
We make what matters work

MHUB4 HDG

Eaton Crouse-Hinds series MHUB conduit hub, Malleable iron, Hot dip galvanized finish, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series MHUB conduit hub
Catalog Number
MHUB4 HDG
UPC
662277041072
Product Length/Depth
2.62 in
Product Height
2.02 in
Product Width
2.32 in
Product Weight
0.25 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Trade size
1-1/4"
Material
Malleable iron
Finish
Hot dip galvanized

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.