Download document () of 20
We make what matters work

MLVC22V024C3000

Eaton MLVC22 Multilayer Varistor, 024Vdc Working Voltage, 33V Varistor Voltage @ 1mA DC,3000pF Typical Capacitance @1MHz

General specifications

Product Name
Eaton MLVC multilayer varistor
Catalog Number
MLVC22V024C3000
UPC
051712809283
Product Length/Depth
5.7 mm
Product Height
1.5 mm
Product Width
5 mm
Product Weight
0.213 g
Certifications
IEC 61000-4-2

Product specifications

Operating temperature - max
125 °C
Operating temperature - min
-55 °C
Capacitance
3000
Clamping voltage
58
Operating voltage
24
Transient energy
2.5
Varistor voltage
33 V
Working voltage (Vrms)
17 Vrms
Peak current 8/20
600
ESD withstand - contact
8 kV
Component package size
2220 EIA
ESD withstand - air
15 kV

Export product specification

Need product support?

Support from Eaton

Technical support

Contact us