Download document () of 20

N033-001

Straight Through RJ45 Modular In-Line Coupler (RJ45 F/F)

General specifications

Product Name
Eaton Tripp Lite series USB coupler
Catalog Number
N033-001
UPC
037332013156
Product Length/Depth
0.5 in
Product Height
6.75 in
Product Width
4 in
Product Weight
0.02 lb
Compliances
RoHS

Product specifications

Color
Beige
Package Contents
Straight Thru Modular Coupler RJ45F to RJ45F
System Requirements
Component
Product Highlights
RJ45 coupler
Extend two RJ45 cables
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Component

Export product specification