Download document () of 20

N042AB-003-IVM

Safe-IT 3-Port Single-Gang Keystone Wall Plate, Antibacterial, Ivory Matte, TAA

General specifications

Product Name
Eaton Tripp Lite series Safe-IT keystone faceplate
Catalog Number
N042AB-003-IVM
UPC
037332269119
Product Length/Depth
0.44 in
Product Height
4.84 in
Product Width
3.11 in
Product Weight
0.08 lb
Compliances
RoHS
REACH
CE Marked
FCC Compliant
Certifications
UL Listed
CSA certified
cUL Listed

Product specifications

Operating Humidity Range
10% to 90% RH, (Non-Condensing)
Storage Humidity Range
10% to 90% RH, (Non-Condensing)
Accessory/spare part type
Wall Plate
Color
Ivory
Product Features
Antibacterial
TAA Compliant
TAA Compliance
Yes
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Ideal for home theater, VoIP or Ethernet in-wall wiring installations
High-impact plastic construction designed to blend in with your home/office decor
Made with antibacterial material proven effective in inhibiting E. coli and staph
Compatible with all keystone jack types, including HDMI, Cat5/6, USB and DisplayPort
SideA Connector1
KEYSTONE JACK CUTOUT
Operating Temperature
14° to 140°F (-10° to 60°C)
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Temperature Range
-40° to 154°F (-40° to 68°C)
Technology
Cat6a
HDMI
Cat5/5e
DisplayPort
HDBaseT
USB 2.0 (High Speed)
Cat6
Material
ABS (ABS-764)
Finish
Matte
Number of Ports
3
Region
Global

Export product specification