Download document () of 20
We make what matters work

N044-000-R

Network Cable Continuity Tester for Cat5/Cat6, Phone and Coax Cable Assemblies

General specifications

Product Name
Eaton Tripp Lite series tester
Catalog Number
N044-000-R
UPC
037332138743
Product Length/Depth
5.7 in
Product Height
2.2 in
Product Width
6.7 in
Product Weight
0.27 lb
Compliances
RoHS

Product specifications

Accessory Class


Networking accessories
Color
Beige
Black
Package Contents
(2) BNC/F coax adapters
Storage pouch
Main tester
Remote tester
Coax terminator
System Requirements
Cat5/5e
Cat6a
Cat6
Connector type
Networking-copper
Product Highlights
Identifies mis-wires, short circuits and open circuits
Combines main tester unit and removable remote tester unit
Vinyl storage pouch protects units from damage in crowded toolbox
Includes coax converters and terminator for BNC and F coaxial cables
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ11 (FEMALE)
Accessory Type
Cable tester
SideB Connector3
RJ11 (FEMALE)
Technology
Cat6
Cat6a
Cat5/5e
Features
Flex Center
Connector group
RJ45
Connector
RJ45 (female)

Export product specification