Product Name |
Eaton Tripp Lite series enclosure module
|
Catalog Number |
N063-001-ENC-R
|
Product Length/Depth |
0.16 in
|
Product Height |
2.37 in
|
Product Width |
2.37 in
|
Product Weight |
0.01 lb
|
Compliances |
CE Marked
REACH TAA Compliant UKCA RoHS |
Operating Humidity Range |
10% to 85% RH, Non-Condensing
|
Storage Humidity Range |
10% to 85% RH, (Non-Condensing)
|
Color |
Gray
|
Panel Applications |
Ethernet
|
Product Features |
TAA Compliant
|
Product Highlights |
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Right cover compatible with N063-001-ENC-K1 enclosure module Durable plastic construction recommended for industrial Ethernet network applications |
SideA Connector1 |
KEYSTONE JACK CUTOUT
|
Operating Temperature |
-13° to 122°F (-25° to 50°C)
|
Operating Temperature Range |
-13° to 122°F (-25° to 50°C)
|
Storage Temperature Range |
-40° to 158°F (-40° to 70°C)
|
Technology |
Cat6
Cat6a Cat5/5e |
Primary Form Factor |
DIN-Rail
|
Material |
PC FR Plastic
|
Number of Ports |
1
|