12-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA
Product Name |
Eaton Tripp Lite series patch panel
|
Catalog Number |
N252-012
|
UPC |
037332120021
|
Product Length/Depth |
1 in
|
Product Height |
1.7 in
|
Product Width |
18.9 in
|
Product Weight |
0.8 lb
|
Compliances |
TAA Compliant
|
Type |
Rackmount
|
Color |
Black
|
Package Contents |
Cat6 Patch Panel 568B-12 Port, 1U
|
System Requirements |
Cat6
Cat5/5e |
Product Features |
TAA Compliant
|
Product Highlights |
19 in. rackmount ready, 1U ( 1.75" )
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases EIA/TIA 2/32 spacing 110 type punchdown termination |
SideA Connector1 |
110 IDC
|
SideB Connector1 |
RJ45 (FEMALE)
|
SideB Connector3 |
RJ45 (FEMALE)
|
Technology |
Cat6
Cat5/5e |
Features |
Flex Center
|
Number Of Ports |
12
|
POE Type |
Type 2 PoE+ (30W, IEEE 802.3at) |
Panel Style |
Punchdown
|