Download document () of 20

N252-024

24-Port 1U Rack-Mount Cat6/Cat5 110 Patch Panel, 568B, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-024
UPC
037332120038
Product Length/Depth
1 in
Product Height
1.7 in
Product Width
18.9 in
Product Weight
0.9 lb
Compliances
TAA Compliant

Product specifications

Type
Rackmount
Color
Black
Package Contents
Cat6 Patch Panel 568B- 24 Port, 1U
System Requirements
Cat6
Cat5/5e
Product Features
TAA Compliant
Product Highlights
EIA/TIA 2/32 spacing
110 type punchdown termination
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
19-in. rackmount ready, 1U height ( 1.75" )
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat5/5e
Cat6
Features
Flex Center
Number Of Ports
24
TAA Compliance
Yes
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Panel Style
Punchdown

Export product specification