Download document () of 20

N286-40G-LR4

Cisco-Compatible QSFP-40G-LR4 QSFP+ Transceiver - 40GBase-LR4, Singlemode LC, 1270-1330 nm, 10 km

General specifications

Product Name
Eaton Tripp Lite series singlemode fiber transceiver
Catalog Number
N286-40G-LR4
UPC
037332248510
Product Length/Depth
4.77 in
Product Height
0.33 in
Product Width
0.72 in
Product Weight
0.132 lb
Compliances
RoHS
CE Marked

Product specifications

Application
Install an additional LC duplex port on a Cisco router, server or switch for the purpose of connecting a singlemode Gigabit Ethernet network cable
Product Features
Multi-Source Agreement (MSA) Compliant
Product Highlights
Meets or exceeds MSA standards and works in all MSA-compliant platforms
Hot-swappable interface lets you install and uninstall without shutting down
LC duplex female connector supports 40GBase-LR4 signal at 1270-1330 nm wavelength
Provides 40 Gbps throughput up to 10 kilometers (6.2 mi.) via singlemode fiber cabling
QSFP+ transceiver module 100% compatible with Cisco’s equivalent module
Packaging Type
Box
SideA Connector1
LC DUPLEX (FEMALE)
SideB Connector1
QSFP+ (MALE)
Network Compatibility
40 Gbps
Brand Compatibility
Cisco
Optical Port
LC
Transmission Distance
10 km
Operating Temperature
  • 32 to 158 F (0 to 70 C)
  • 32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
40 Gbps
Wavelength
1310 nm
1330 nm
1270 nm

Export product specification