Photo is representative
Download
Eaton Crouse-Hinds series N2SU selector switch control station, With selector switch, High impact polyester, Three position, four circuit, Through feed, 3/4", 600 VAC
Product Name |
Eaton Crouse-Hinds series N2SU selector switch control station
|
Catalog Number |
N2SC2125U
|
UPC |
782274158792
|
Product Length/Depth |
3.94 in
|
Product Height |
6.3 in
|
Product Width |
3.54 in
|
Product Weight |
1.98 lb
|
Area classification |
Hazardous/Classified Locations
|
Standards type |
NEC/CEC
|
NEC hazardous rating |
Class I, Zone 1
Class I, Division 2 Class I, Zone 2 Class II, Division 2 |
NEMA Rating |
3
4X 7 12 |
Ingress protection (IP) ratings |
IP66
|
Enclosure type |
With selector switch
|
Material |
High impact polyester
|
Normal position |
Three position, four circuit
|
Style |
Through feed
|
Trade size |
3/4"
|
Voltage rating |
600 Vac
|