Knowledge Search
Download document () of 20

NPL100400 316SS

Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, 316 stainless steel, 1" x 4"

General specifications

Product Name
Eaton Crouse-Hinds series NPL conduit nipple
Catalog Number
NPL100400 316SS
UPC
662277030328
Product Weight
0.512 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Size and length
1" x 4"
Material
316 stainless steel

Export product specification