Photo is representative
Download
Eaton Crouse-Hinds series NPL conduit nipple, Rigid/IMC, Steel, 1-1/4" x 2", Galvanized
| Product Name |
Eaton Crouse-Hinds series NPL conduit nipple
|
| Catalog Number |
NPL125200
|
| UPC |
662277039772
|
| Product Weight |
0.262 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Standards type |
NEC/CEC
|
| Conduit type |
Rigid/IMC
|
| Size and length |
1-1/4" x 2"
|
| Material |
Steel
|
| Special features |
Galvanized
|