Download document () of 20

P569-020-MF-ACT

HDMI 4K/60Hz extension cable with active repeater, M/F, 20ft

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P569-020-MF-ACT
UPC
037332279415
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
0.94 lb
Compliances
WEEE Directive
RoHS
REACH
TAA Compliant
UKCA
CE Marked
FCC Compliant

Product specifications

Type
Active Cable
Material of construction
PVC
Operating temperature range
32° to 104°F (0° to 40°C)
Relative humidity
0-85% non-condensing
Storage temperature
5° to 122°F (-15° to 50°C)
Awg-Size
28
Bend Radius - Min
36.5 mm
Cable Length
20 Foot
Operating Humidity
0% to 85% RH, Non-Condensing
Outer Cable Diameter
HDMI: 7.3 mm; USB: 3.0 mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 85% RH, Non-Condensing
Cable Type
Active
Max Supported Video Resolution
3840 x 2160 (4K) @ 60Hz
Audio Specification
7.1 Channel Surround Sound
Cable Length Range
14 - 20ft (4 - 6M)
Color
Gray
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P569-020-MF-ACT HDMI Extension Cable, 20 ft. (6.1 m)
Connector Color

Gray
Connector Plating
Gold
Product Features
EDID Support
HDR Support
TAA Compliant
3D Video Supported
Ethernet Support
Cable Jacket Material
PVC
Color Depth
36-bit Deep color
36-bit Deep Color
Connector Style
Straight
Product Highlights
Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
Active repeater allows clean transmission without expense of an external booster
Complies with HDCP 2.2 standards to display up-to-date 4K video content
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) for heightened video quality
Contact Plating
Gold
Chroma Sub Sampling
4:4:4
Plug Color
Blue
White
HDCP Specification
1.4
SideA Connector1
USB A (MALE)
HDMI (MALE)
SideB Connector1
HDMI (FEMALE)
Technology
HDMI

Export product specification