Download document () of 20
We make what matters work

PB-5R0V104-R

Eaton PB supercapacitor, 5.0V, 0.1F, 4Ω, Vertical Pack

General specifications

Product Name
Eaton PB cylindrical cell supercapacitor pack
Catalog Number
PB-5R0V104-R
UPC
051712824545
EAN
5027590220194
Product Length/Depth
11.3 mm
Product Height
13 mm
Product Width
6 mm
Product Weight
1.1 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
10.5 x 5.5 x 12.5 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
4 Ω
Operating temperature range
-25 °C to +70 °C
Series
PB
Max voltage
5 V
Capacitance
0.1 F
Leakage
3 µA
Energy
1.3 J
Power
1.6 W
Peak current (1 sec)
0.2 A
Capacitance end of life rating
70%
ESR end of life rating
300%
Grade
Commercial

Export product specification