Download document () of 20
We make what matters work

PB-5R0V105-R

Eaton PB supercapacitor, 5.0V, 1.0F, 0.5Ω, Vertical Pack

General specifications

Product Name
Eaton PB cylindrical cell supercapacitor pack
Catalog Number
PB-5R0V105-R
UPC
051712824552
EAN
5027590218870
Product Length/Depth
17.3 mm
Product Height
22 mm
Product Width
9 mm
Product Weight
3.5 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
16.8 x 8.5 x 21.5 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
0.5 Ω
Operating temperature range
-25 °C to +70 °C
Series
PB
Max voltage
5 V
Capacitance
1 F
Leakage
12 µA
Energy
12.5 J
Power
13 W
Peak current (1 sec)
1.7 A
Capacitance end of life rating
70%
ESR end of life rating
300%
Grade
Commercial

Export product specification