Download document () of 20
We make what matters work

PB-5R0V474-R

Eaton PB supercapacitor, 5.0V, 0.47F, 1Ω, Vertical Pack

General specifications

Product Name
Eaton PB cylindrical cell supercapacitor pack
Catalog Number
PB-5R0V474-R
UPC
051712824569
EAN
5027590220217
Product Length/Depth
17.3 mm
Product Height
14.5 mm
Product Width
9 mm
Product Weight
2.4 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Packing
Bulk
Contact configuration
Vertical
Size
16.8 x 8.5 x 14 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
1 Ω
Operating temperature range
-25 °C to +70 °C
Series
PB
Max voltage
5 V
Capacitance
0.47 F
Leakage
7 µA
Energy
5.9 J
Power
6.3 W
Peak current (1 sec)
0.8 A
Capacitance end of life rating
70%
ESR end of life rating
300%
Grade
Commercial

Export product specification