Download document () of 20
We make what matters work

PM-5R0V104-R

Eaton PM supercapacitor, 5.0 V, 0.1 F, 2 at 1 kHz, 2 at 100 Hz Ω, Vertical Pack

General specifications

Product Name
Eaton PM cylindrical cell supercapacitor pack
Catalog Number
PM-5R0V104-R
UPC
051712208048
Product Length/Depth
11.3 mm
Product Height
13 mm
Product Width
6 mm
Product Weight
1.1 g
Compliances
RoHS Compliant
Certifications
UL Recognized

Product specifications

Application
Industrial, Energy
Packing
Bulk
Contact configuration
Vertical
Temperature rating
-40 to 60 °C
Size
10.8 x 12.5 x 5.5 mm
Terminals
Through hole
Shape
Rectangular
DC equivalent series resistance (ESR)
2 Ω
Operating temperature range
-40 °C to +60 °C
Series
PM
Power consumption
0.8 W
Max voltage
5 V
Capacitance
0.1 F
Leakage
3 µA
Energy
1.25 J
Power
0.8 W
Peak current (1 sec)
0.08 A
Capacitance end of life rating
70%
ESR end of life rating
200%
Grade
Commercial

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.