Eaton Crouse-Hinds series S Series snap switch cover, Sheet steel, Surface mount, Three-gang, For flush general use snap switches with square handles
Product Name |
Eaton Crouse-Hinds series S Series snap switch cover
|
Catalog Number |
S323
|
UPC |
782274609515
|
Product Length/Depth |
6.5 in
|
Product Height |
4.25 in
|
Product Width |
0.25 in
|
Product Weight |
0.37 lb
|
Area classification |
Ordinary/Non-Hazardous Locations
|
Number of gangs |
3
|
Material |
Sheet steel
|
Used with |
For flush general use snap switches with square handles
|