Download document () of 20
We make what matters work

SD12-102-R

Eaton SD inductor, 992.3 uH, 0.121 A Irms, 0.086 A ISAT, 20000 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD12 inductor
Catalog Number
SD12-102-R
UPC
051712892131
EAN
5027590005098
Product Length/Depth
5.2 mm
Product Height
1.2 mm
Product Width
5.2 mm
Product Weight
0.111 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.121 A
ISAT
0.086 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
17200 mΩ
Series
SD

Export product specification