Download document () of 20
We make what matters work

SD12-3R3-R

Eaton SD inductor, 3.61 uH, 1.55 A Irms, 1.42 A ISAT, 121 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD12 inductor
Catalog Number
SD12-3R3-R
UPC
051712892186
EAN
5027590004947
Product Length/Depth
5.2 mm
Product Height
1.2 mm
Product Width
5.2 mm
Product Weight
0.111 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.55 A
ISAT
1.42 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
104 mΩ
Series
SD

Export product specification