Download document () of 20
We make what matters work

SD12-470-R

Eaton SD inductor, 47.61 uH, 0.428 A Irms, 0.391 A ISAT, 1600 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD12 inductor
Catalog Number
SD12-470-R
UPC
051712892223
EAN
5027590005005
Product Length/Depth
5.2 mm
Product Height
1.2 mm
Product Width
5.2 mm
Product Weight
0.111 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.428 A
ISAT
0.391 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
1370 mΩ
Series
SD

Export product specification