Download document () of 20
We make what matters work

SD12-471-R

Eaton SD inductor, 462.3 uH, 0.167 A Irms, 0.126 A ISAT, 10400 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD12 inductor
Catalog Number
SD12-471-R
UPC
051712892230
EAN
5027590005067
Product Length/Depth
5.2 mm
Product Height
1.2 mm
Product Width
5.2 mm
Product Weight
0.111 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.167 A
ISAT
0.126 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
8950 mΩ
Series
SD

Export product specification