Download document () of 20
We make what matters work

SD12-4R7-R

Eaton SD inductor, 4.41 uH, 1.46 A Irms, 1.29 A ISAT, 137 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD12 inductor
Catalog Number
SD12-4R7-R
UPC
051712892216
EAN
5027590004954
Product Length/Depth
5.2 mm
Product Height
1.2 mm
Product Width
5.2 mm
Product Weight
0.111 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
1.46 A
ISAT
1.29 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
118 mΩ
Series
SD

Export product specification