Download document () of 20
We make what matters work

SD12-681-R

Eaton SD inductor, 670.8 uH, 0.149 A Irms, 0.104 A ISAT, 13200 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD12 inductor
Catalog Number
SD12-681-R
UPC
051712892261
EAN
5027590005074
Product Length/Depth
5.2 mm
Product Height
1.2 mm
Product Width
5.2 mm
Product Weight
0.111 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.149 A
ISAT
0.104 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
11300 mΩ
Series
SD

Export product specification