Download document () of 20
We make what matters work

SD14-221-R

Eaton SD inductor, 222 uH, 0.258 A Irms, 0.249 A ISAT, 4400 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD14 inductor
Catalog Number
SD14-221-R
UPC
051712892414
EAN
5027590127325
Product Length/Depth
5.2 mm
Product Height
1.45 mm
Product Width
5.2 mm
Product Weight
0.15 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.258 A
ISAT
0.249 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
3770 mΩ
Series
SD

Export product specification