Download document () of 20
We make what matters work

SD14-331-R

Eaton SD inductor, 335 uH, 0.206 A Irms, 0.203 A ISAT, 6900 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD14 inductor
Catalog Number
SD14-331-R
UPC
051712892445
EAN
5027590127363
Product Length/Depth
5.2 mm
Product Height
1.45 mm
Product Width
5.2 mm
Product Weight
0.15 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.206 A
ISAT
0.203 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
5920 mΩ
Series
SD

Export product specification