Download document () of 20
We make what matters work

SD18-151-R

Eaton SD inductor, 151 uH, 0.345 A Irms, 0.263 A ISAT, 2540 mΩ resistance, SMT mounting, Ferrite, 2-pins, 3800 qty.

General specifications

Product Name
Eaton SD18 inductor
Catalog Number
SD18-151-R
UPC
051712892629
EAN
5027590127493
Product Length/Depth
5.2 mm
Product Height
1.8 mm
Product Width
5.2 mm
Product Weight
0.2 g
Compliances
RoHS Compliant

Product specifications

Type
Inductor
Mounting
SMT
IRMS
0.345 A
ISAT
0.263 A
Package Quantity
3800
Material
Ferrite
Contact configuration
Two-pin
Temperature rating
-40 to 125 °C
Resistance
2180 mΩ
Series
SD

Export product specification